??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
FO-020.125
HELP_VARIABLE
Part No.
Bore Size
Stroke
Acting
Rear End Cap Mounting Style
Front End Cap Mounting Style
Rod Extension
Rod Extension
Body Options
Bumper Option
Rod End Style
Low Pressure Hydraulic Design
Lubrication
Hollow Rod Option
Failsafe Operation
Composite Rod Bushing
Seal Option
Magnetic Position Sensing
Front Port Position
Operating Temperature
Rod Material
Magnetic Position Sensing 90° Right Angle
Additional Switch Track (Position 1)
Additional Switch Track (Position 3)
Additional Switch Track (Position 4)
Additional 90° Switch Track (Position 1)
Additional 90° Switch Track (Position 3)
Additional 90° Switch Track (Position 4)
Metallic Rod Scraper
Rod Wiper Option
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.