??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
C570501
HELP_VARIABLE
Part No.
Series
Input
Output
Exhaust
Accessories
Temperature Range
-20°F to 160°F
Operating Pressure
0-125 psi
C
0.20
Flow Rate 50psi
Flow Rate 125 psi
Fill Time (0-90psi)
.02 sec/in3
Exhaust Time (100-10 psi)
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension