??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
C042201
HELP_VARIABLE
Part No.
Series
Actuation
Toggle
Temperature Range
-20° to 160° F
Operating Pressure
0 to125 psi
C
0.47
Flow Rate 50psi
19.00
Flow Rate 125 psi
Fill Time (0-90psi)
.006 sec/in3
Exhaust Time (100-10 psi)
.030 sec/in3
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension