??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
A4C-100-DP
HELP_VARIABLE
Part Number
A4C-100-DP
Series
4
Actuator
Finish
Port Options
Actuator Style
Temperature Range
-20° to 160°F
Operating Pressure
0-125 psi
Media
Compatible w/ seals
Cv
.13
Flow Rate 50psi
5.1
Flow Rate 125 psi
10.9
Fill Time
.03
Exhaust Time
.05
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension