CAD model selection
UGM-195
Part No.
UGM-195
Product Type
Gold Coupling Strength [UGM]
Silver Coupling Strength [USM]
Bore Size
19 mm
Stroke Length
Stroke Adjustment
None
Both Ends [A]
On End 1 Only [A1]
On End 2 Only [A2]
Bumpers
None
Both Ends [B]
On End 1 Only [B1]
On End 2 Only [B2]
Cushions
None
Both Ends [C]
On End 1 Only [C1]
On End 2 Only [C2]
Floating Mount Bracket
Without Floating Mount Bracket
With Floating Mount Bracket [F]
Pivot
None
Both Ends [K]
On End 1 Only [K1]
On End 2 Only [K2]
Port Location
Standard Side Ported Rear Head (both ends)
Axial Port Both Ends [P]
Axial Port End 1 Only [P1]
Axial Port End 2 Only [P2]
Hydraulic/Pneumatic Design
Standard 100 PSI Air
100 PSI Hydraulic Design [S]
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension