Catalog navigation
All catalogs
CAD model selection
SS-MSE-MX0-2.5x0.125-2S
Part No.
SS-MSE-MX0-2.5x0.125-2S
Series
Stainless Steel
Basic Model
MSE (Multi Stage Extend)
MSR (Multi Stage Retract)
Bore
2.50
Stroke
Mounts
MX0 (No Mount)
MP1 (Rear Pivot Clevis)
MP4 (Welded Rear Pivot Eye)
MX1 (Extended Tie Rods - Head and Cap)
MX2 (Extended Tie Rods, Cap end)
MX3 (Extended Tie Rods - Head end)
MF1 (Front Flange)
MF2 (Rear Flange)
MS2 (Side Lugs)
MS4 (Bottom Tapped Holes)
Stages
2S (Two Stages)
3S (Three Stages)
4S (Four Stages)
Rod End
KK1 (Small Male Thread)
KK2 (Large Male Thread)
KK3 (Female Thread)
KK3S (Studded Piston Rod)
KK4 (Full Dia. Male Thread)
KK5 (Blank Rod End)
Oversized Bore
Standard Rod
OS (Oversize Rod)
Port Type
3/8" NPTF
1/8" NPTF
1/4" NPTF
#4SAE
1/8" BSPT
1/4" BSPT
3/8" BSPT
1/8" BSPP
1/4" BSPP
3/8" BSPP
Port Head Location
1 (Std)
2
3
4
Port Cap Location
5 (Std)
6
7
8
9
Head Cushions Type
N/A
Head Cushions Locations
0
Cap Cushions location
N/A
Cap Cushions Locations
0
Extended Piston Rod Thread
Standard Piston Rod Thread
A (Extended Piston Rod Thread)
Extended Piston Rod Thread Length
0
Extended Piston Rod
Standard Piston Rod
C (With Extended Piston Rod)
Extended Piston Rod Length
0
Bumper Options
Without Bumper
BH (With Head Bumper)
BC (With Cap Bumper)
B (With Head and Cap Bumper)
Delrin Rod Bushing
Standard Rod Bushing
DRB (Delrin Rod Bushing)
FDA Approved Lubricant
Standard Lubricant
FDAL (FDA Approved Lubricant)
Magnetic Piston
Standard Piston
MPR (Magnetic Piston For Reed Switches)
MPH (Magnetic Piston For Hall Switches)
Metallic Rod Scrapper
Without Metalic Rod Scrapper
MS (Metalic Rod Scrapper (Brass))
Non-Rotating Option
Without Non-Rotating Cylinders
NR (Non-Rotating Cylinders)
Seals
Standard Seals
TH (400 PSI Hydraulic Non-shock)
VS (Fluorocarbon)
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension