CAD model selection
UL-201-CM
Item
UL-201-CM
Item
Rodless cylinder
Guiding
Internal
External
Roller Bearing
Bore Size
20 mm
25 mm
32 mm
40 mm
50 mm
63 mm
80 mm
Type
Magnetic
Stroke length
Carriage Selection
Single
End Mount
None
Mounting Block
Centre Mount
None
Centre support
Top Mount
None
Floating Mount Bracket
Distance between carriage centers
0.000
Swinging Bridge Offset
0.0
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension