CAD model selection
TA-MS2-1.5x0.125
Part No.
TA-MS2-1.5x0.125
NFPA Mounts
MS2 Side Lug (1.50”- 8.00” Bore)
Style
Single Rod
Double Rod
Bore Size
1.50
2.00
2.50
3.25
4.00
5.00
6.00
8.00
Stroke
Oversize Rod
Standard Rod
OS (Oversize Rod)
Rod End Type
Standard Rod Thread
Special Rod Thread
Rod End Options
KK1 (Small Male Thread)
KK2 (Large Male Thread)
KK3 (Female Thread)
KK3S (Studded Piston Rod)
KK4 (Full Dia. Male Thread)
KK5 (Blank Rod End)
Rod End Special Threads
N/A
Rod End Type - Double Rod
N/A
Rod End Options - Double Rod
N/A
Rod End Special Threads - Double Rod
N/A
Head Cushion Option
N/A
Head Cushion Location
0
Cap Cushion Option
N/A
Cap Cushion Location
0
Port Options
3/8" NPTF
1/8" NPTF
1/4" NPTF
#4 SAE
1/8" BSPT
1/4" BSPT
3/8" BSPT
1/8" BSPP
1/4" BSPP
3/8" BSPP
Head Port Location
1 (Std)
2
3
4
Cap Port Location
5 (Std)
6
7
8
9
Magnetic Piston
None
MPR (for all std. TRD switches)
Extended Piston Rod Thread Option - Head End
Standard Piston Rod Thread
A (Extended Piston Rod Thread)
Extended Piston Rod Thread Length - Head End
0.0000
Extended Piston Rod Thread Option - Cap End
N/A
Extended Piston Rod Thread Length - Cap End
0.0000
Adjustable Stroke
Without Adjustable Stroke
AS (Adjustable Stroke (Retract))
Adjustable Stroke
0.000
Air/Oil Piston
Without Air/Oil Piston
A/O (Air/Oil Piston)
BB dimension
0.000
Bumper Options
None
B (.25" Urethane Bumper Both Ends)
BC (.25" Urethane Bumper Cap End Only)
BH (.25" Urethane Bumper Head End Only)
BP (Bumper Piston Seals (Buna))
BPV (Bumper Piston Seals (Fluorocarbon))
Extended Piston Rod Option - Head End
Standard Piston Rod
C (With Extended Piston Rod)
Extended Piston Rod Length - Head End
0.0000
Extended Piston Rod Option - Cap End
N/A
Extended Piston Rod Length - Cap End
0.0000
Low Friction
No
LF (Low Friction Seals)
LT (Low Temperature Seals)
LTE (Low Temperature Extreme Seals)
Micro Adjust Option
N/A
Metallic Rod Scrappers - Head End
Without Metallic Rod Scrapper
MS (Metallic Rod Scrapper)
Metallic Rod Scrappers - Cap End
Without Metallic Rod Scrapper
MS (Metallic Rod Scrapper)
Non-Rotating Option
N/A
Spring Options
Without Springs
SE (Spring Extend)
SR (Spring Retract)
Stainless Steel Options
None
SSA (SST Rod, Tie Rods, Nuts & Fasteners)
SSR (SST Piston Rod )
SST (SST Tie Rods & Nuts)
SSR-SST (SST Piston Rod, Tie Rods & Nuts)
Material Option for Cushion Needles
N/A
Stop Tube Option
Without Stop Tube
ST (Stop Tube)
Stop Tube Length
0.0000
Steel Cylinder Tube
No
TMS (Steel Cylinder Tube, Requires Black Urethane Paint)
TMSS (Stainless Steel Cylinder Tube)
400 PSI Hydraulic
No
TH (400 Psi Hydraulic Non-Shock)
Seal Material Options
Standard
VS (Fluorocarbon)
Special Variation
Standard
Special Variation (Specify)
Center Support
N/A
Electroless Nickel Plated
No
EN (Electroless Nickel Plated)
XI
0.000
Rod Eye
Without Rod Eye
RE437 (front)
Clevis Bracket
N/A
Rod Clevis
Without Rod Clevis
RC437 (front)
Eye Bracket
N/A
Front Clevis Pin
N/A
Rear Clevis Pin
N/A
AC Alignment Coupler
Without Alignment Coupler
AC437 (front)
ACH437 (front)
Switch Location
N/A
Switch Type
N/A
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension