CAD model selection
PC-020.011-D
Part No.
PC-020.011-D
Bore Size
9/16" (02)
Stroke
Acting
Double
Mounting Style
Front Nose [D]
Universal Double End or Rear Pivot [DXP]
Double End with Double End Rod [DXDE]
Cushion Option
N/A
Magnetic Position Sensing
Standard Non-Magnetic Piston
With Magnetic Piston [M]
Rod End Style
Standard Male Thread
Solid/Non-Threaded [NT]
Rod Extension
Standard Rod Extension
Extra Rod Extension [EE]
Extra Extension Length
0.000
Lubrication
Standard Grease Lube
Oil Lube [99]
Failsafe Spring Extend/Return
Without Failsafe Spring Extend/Return
Failsafe Spring Retract [JS]
Failsafe Spring Extend [JR]
Ports Rotated 90°
N/A
Rear Head Port Location
Standard Axial Port
Side Port [Q]
Bumper Option
Without Bumpers
With Bumpers [B]
Operating Temperature
Standard -20° to 200°F (-29° to 95°C)
High Temp 0° to 400°F (-18° to 205°C) [V]
Rod Wiper Option
N/A
Magnetic Switch Track Position 1
N/A
Magnetic Switch Track Position 2
N/A
Magnetic Switch Track Position 3
N/A
Magnetic Switch Track Position 4
N/A
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.