CAD model selection
HL-091-D
Part No.
HL-091-D
Bore Size (Power Factor)
1 1/16" (09)
Stroke Length
Acting
Single [Standard]
Reverse Single Acting (R)
Double Acting (D)
Mounting Style
Front Nose
Rear Pivot Mounting (P)
Universal Pivot Mounting or Double End Mounting (X)
Front Block Mounting (BF)
Rear Block Mounting for Vertical Positioning (BR)
Front Block Trunnion Mounting (BFT)
Rear Block Trunnion Mounting (BRT)
Double End Rod
N/A
Non-Rotating Rod (Hexagon Rod)
N/A
Conduit Outlet
N/A
Orifice Options (Hole Size)
N/A
Voltage Options
N/A
Magnet Option
Without Magnet
With Magnet
Extra Extension
Without Extra Extension
With Extra Extension
Extra Extension Length
0.000
Ports Rotated 90deg
N/A
Side Ported Rear Head
Standard Port
Side Port
Pivot Bushing
N/A
Magnalube Lubrication
Standard Lube
Oil Lube
Low/High Temperature
Standard -20° to 200°F (-29° to 95°C)
Low Temperature
High Temperature
Low Pressure Hydraulic
Without Low Pressure Hydraulic
With Low Pressure Hydraulic
Bumper Option
N/A
Heavy Springs
N/A
Spring Extend/Return
N/A
Stainless Steel Rod
Standard Blackened Carbon Steel
Stainless Steel [SR]
No Thread Option
Threaded (Standard)
Solid/Non-Threaded
Rod Wiper Option
Without Wiper
With Wiper
Switch Track Position 1
N/A
Switch Track Position 2
N/A
Switch Track Position 3
N/A
Switch Track Position 4
N/A
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.