CAD model selection
H-090.011-DBZ
Part No.
H-090.011-DBZ
Bore Size
1 1/16" (09)
Stroke
Acting
Double
Mounting Style
Front Block [DBZ]
Universal Double End or Rear Pivot [DUZ]
Front Nose [DZ]
Magnetic Position Sensing
N/A
Rod Extension
Standard Rod Extension
Extra Rod Extension [EE]
Extra Extension Length
0.000
Ports Rotated 90°
N/A
Rear Head Port Location
Standard Axial Port
Side Port [Q]
Operating Temperature
Standard -20° to 200°F (-29° to 95°C)
High Temp 0° to 400°F (-18° to 205°C) [V]
STRK2D
0
X2D
2
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension