??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
FQP1
HELP_VARIABLE
Part No.
Port Size - OD Tubing
Needle Adjustment Type Selection
Max. Operating Pressure
150 PSI Air Only
Operating Temp Range
14° to +167° F (-25° C to +75° C)
Port Size
下载CAD模型
尚未生成可供下载的 模型/图纸 或 PDF 文件
预览
3D
尺寸标注
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.