??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
C042601
HELP_VARIABLE
Part No.
Series
Porting
Type
Actuation
Toggle
Temperature Range
-20° to 160° F
Flow Path
1-2
Operating Pressure
0 to 125 psi
Flow Rate 50psi
Flow Rate 125 psi
Fill Time (0-90psi)
Exhaust Time (100-10 psi)
下载CAD模型
尚未生成可供下载的 模型/图纸 或 PDF 文件
预览
3D
尺寸标注