CAD model selection
BPGS10R77NUL1S0E
Part Number
BPGS10R77NUL1S0E
Item
BPGS
Body Style
10
11
Gripper Type
Regular Jaw Gripper
Chisel Jaw Gripper
Flange Jaw Gripper
Shovel Jaw Gripper
Angular Jaw Type
Top jaw angle
70
45
22
Bottom jaw angle
70
35
0
Jaw position
Open
Closed
Open & Closed
Jaw type for Chisel or Shovel
N/A
Sensor type
No sensor
In-Pad
Indirect double blank
Indirect part present
Output
N/A
Pad
N/A
Connector
N/A
Pad Mount
N/A
Electrical Housing
N/A
Material Thickness & Pad Color
0.50-2.0mm
2.01-3.5mm
3.51-5.0mm
0.50-2.5mm 2 Rubber
Pad Width
0.5" / 12.7mm
1.0" / 25.4mm
1.5" / 38.1mm
Pad Type
Regular
15° Top Down
15° Bottom Up
30° Top Down
30° Bottom Up
45° Top Down
45° Bottom Up
Smooth
Convex
No Pads
Port orientation
Top
Right
Bottom
Left
Port size
1/8" NPS threads
1/8" Rc
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews