CAD model selection
BPGS10HR77NUL1S0E
Item
BPGS10HR77NUL1S0E
Item
BPGS
Gripper Type
Regular Jaw Gripper
Flange Jaw Gripper
Top jaw angle
70
45
22
Bottom jaw angle
70
35
0
Jaw position
Open
Closed
Open & Closed
Sensor type
NO SENSOR
INDIRECT DOUBLE BLANK
INDIRECT PART PRESENT
INDIRECT OPEN / CLOSE
Output
N/A
Pad
N/A
Connector
N/A
Electrical Housing
N/A
Material Thickness & Pad Color
0.50-2.0mm
2.01-3.5mm
3.51-5.0mm
No Pads
Pad Width
0.5" / 12.7mm
1.0" / 25.4mm
1.5" / 38.1mm
No Pads
Pad Type
Regular
Port orientation
Top
Right
Bottom
Left
Rear
Port size
1/8" NPS threads
1/8" Rc
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews