CAD model selection
AI-TA-MX0-5.00X0.125-WITH-TA-MX0-2.00X0.125
Part No.
AI-TA-MX0-5.00X0.125-WITH-TA-MX0-2.00X0.125
Bore
5.00
Cylinder No.1 Style
TA (250 Psi Air)
TD (250 Psi Air)
SS (Stainless Steel)
Cylinder No.1 Rod Style
Single Rod
Double Rod
Cylinder No.1 NFPA Mounts
MX0 (No Mount)
MF2 (Rear Flange)
MS2 (Side Lugs)
MS4 (Bottom Tapped Holes)
Stroke
Cylinder No.1 Micro Adjust
N/A
Cylinder No.1 Rod End
N/A
Cylinder No.1 Port Options
1/2" NPTF
1/8" NPTF
1/4" NPTF
3/8" NPTF
#4 SAE
#6 SAE
1/8" BSPT
1/4" BSPT
3/8" BSPT
1/2" BSPT
1/8" BSPP
1/4" BSPP
3/8" BSPP
1/2" BSPP
Cylinder No.1 Head Port Location
1 (Std)
2
3
4
Cylinder No.1 Cap Port Location
5 (Std)
6
7
8
Cylinder No.1 Head Cushion Option
N/A
Cylinder No.1 Head Cushion Location
0
Cylinder No.1 Adjustable Stroke
Without Adjustable Stroke
AS (Adjustable Stroke (Retract))
Cylinder No.1 Adjustable Stroke Length
0.000
Cylinder No.1 Cap Cushion Option
N/A
Cylinder No.1 Cap Cushion Location
0
Cylinder No.2 Bore
2.00
2.50
3.25
Cylinder No.2 Style
TA (250 Psi Air)
TD (250 Psi Air)
SS (Stainless Steel)
Cylinder No.2 Port Options
3/8" NPTF
1/8" NPTF
1/4" NPTF
#4 SAE
1/8" BSPT
1/4" BSPT
3/8" BSPT
1/8" BSPP
1/4" BSPP
3/8" BSPP
Cylinder No.2 Head Port Location
1 (Std)
2
3
4
Cylinder No.2 Cap Port Location
5 (Std)
6
7
8
Cylinder No.1 Bumper Options
None
B (.25" Urethane Bumper Both Ends)
BC (.25" Urethane Bumper Cap End Only)
BH (.25" Urethane Bumper Head End Only)
BP (Bumper Piston Seals (Buna))
Cylinder No.1 Electroless Nickel Plating
No
EN (Electroless Nickel Plated)
Cylinder No.2 Electroless Nickel Plating
No
EN (Electroless Nickel Plated)
Cylinder No.1 Seals
Standard
VS (Fluorocarbon)
Cylinder No.2 Seals
Standard
VS (Fluorocarbon)
Cylinder No.1 Magnetic Piston
None
MPR (for all std. TRD switches)
MPH (for Hall Effect switches only)
Cylinder No.2 Magnetic Piston
None
MPR (for all std. TRD switches)
MPH (for Hall Effect switches only)
Cylinder No.1 Stainless Steel Options
None
SSA (SST Rod, Tie Rods, Nuts & Fasteners)
SSF (SST Fasteners)
SSR (SST Piston Rod )
SST (SST Tie Rods & Nuts)
SSF-SSR (SST Fasteners & Piston Rod)
SSF-SST (SST Fasteners, Tie Rod & Nuts)
SSR-SST (SST Piston Rod, Tie Rods & Nuts)
Cylinder No.2 Stainless Steel Options
None
SSA (SST Rod, Tie Rods, Nuts & Fasteners)
SSF (SST Fasteners)
SSR (SST Piston Rod )
SST (SST Tie Rods & Nuts)
SSF-SSR (SST Fasteners & Piston Rod)
SSF-SST (SST Fasteners, Tie Rod & Nuts)
SSR-SST (SST Piston Rod, Tie Rods & Nuts)
Cylinder No.2 400 PSI Hydraulic
No
TH (400 Psi Hydraulic Non-Shock)
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension