??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
1300N-NDBX5-810-0135
HELP_VARIABLE
Part No.
1300N-NDBX5-810-0135
Model No.
1300
IP Rating
IP 60
Sensor Option
Tube Slot and Normalstate
Material/Color
Delrin Black
Operating Power
24 VDC
Force Spec.
Standard
Nominal Pinch Gap or Plunger Extension
0.810
Stroke
0.135
Off-the-shelf
Off-the-shelf
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸