??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
RS-MX0-3.25x0.011
HELP_VARIABLE
Part No.
Bore Size (Power Factor)
Stroke (Consult Factory Over 24)
OS Rod Dia. (5,6 & 8" bore only)
Mounting Style
Cushions (BOTH ends)
Magnetic Piston
Bumper Option
Rod End Style
USDA Approved Option
Extended Piston Rod Thread (A=)
Extended Piston Rod Thread Length (A=)
Extended Piston Rod (C=)
Extended Piston Rod Length (C=)
Seal Material Options
Lubrication Options
Low Friction Seals
Piston Material
Proximity Switch Option
Rod Wiper Material
with Foot Mounting Kit
DD1
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension