??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
040.011/0.011-D
HELP_VARIABLE
Part No.
Bore Size
Stroke A
Stroke B
Acting
Double
Mounting Style
Rod Style
Magnetic Position Sensing
Material of Rod
Stainless Steel
Rod End Style
Rod Extension
Extra Extension Length
Lubrication
Ports Rotated 90°
Rear Head Port Location
Bumper Option
Operating Temperature
Rod Wiper Option
Magnetic Switch Track Position 1
Magnetic Switch Track Position 2
Magnetic Switch Track Position 3
Magnetic Switch Track Position 4
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension